MAX148X1EVKIT

Evaluation Kit for the MAX14852/MAX14854/MAX14856 and MAX14858


Description

The MAX148X1 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14852 isolated RS-485/RS-422 transceiver. The EV kit operates from a single 3.3V supply and features an onboard isolated power supply to power the secondary-side of the circuit.

The MAX148X1 EV kit may also be used to evaluate the MAX14854, MAX14856, and the MAX14858.

Key Features

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Up to 5000VRMS Isolation for 60s
  • Fully Assembled and Tested

Applications/Uses

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX14001
Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs

  • Enables Robust Detection of Binary Inputs
  • Reduces BOM and Board Space Through High Integration
  • Increases Equipment “Up Time” and Simplifies System Maintenance

MAX14002
Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs

  • Enables Robust Detection of Binary Inputs
  • Reduces BOM and Board Space Through High Integration
  • Increases Equipment “Up Time” and Simplifies System Maintenance