MAX14851EVKIT

Evaluation Kit for the MAX14851


Please check latest availability status for a specific part variant.

Description

The MAX14851 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14851 6-channel digital isolator in a 16-pin QSOP package. The EV kit features an on-board isolated power supply and is powered from a single supply.

Key Features

  • Operates from a Single Supply
  • 600VRMS Isolation for 60s
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Management
  • Industrial Control Systems
  • Isolated I2C, SPI, RS-232/422/485 Interfaces
  • Medical Systems
  • Telecommunication Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX14851EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX22700D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22700E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22701D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22701E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22702D
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation

    MAX22702E
    Ultra-High CMTI Isolated Gate Drivers

    • Matching Propagation Delay
    • High CMTI (300kV/μs, typ)
    • Robust Galvanic Isolation