MAX14850PMB1

MAX14850PMB1 Peripheral Module


Please check latest availability status for a specific part variant.

Description

The MAX14850PMB1 peripheral module utilizes the MAX14850 digital isolator to isolate another SPI- or UART-based module from any host system that utilizes Pmod™-compatible expansion ports configurable for either a UART or SPI interface. This peripheral module is first plugged into the host Pmod port. Another UART- or SPI-based module plugged into the 12-pin Pmod-compatible connector on this peripheral module is galvanically isolated from the host and referenced to a secondary power supply connected to this peripheral module.

The IC is a 6-channel digital isolator utilizing Maxim's proprietary process technology, whose monolithic design provides a compact and low-cost transfer of digital signals between circuits with different power domains. Of the six total channels, the four unidirectional channels are each capable of DC to 50Mbps, with two of the four channels passing data across the isolation barrier in each direction. The two bidirectional channels are open drain and each is capable of data rates from DC to 2Mbps.

Refer to the MAX14850 IC data sheet for detailed information regarding operation of the IC.

MAX14850PMB1 Board Photo MAX14850PMB1 Board Photo Enlarge+

Key Features

  • Isolates SPI- or UART-Based Pmod-Compatible Modules from the Host System
  • Data Rates from 2Mbps to 20Mbps or Greater, Depending on Configuration
  • 2-Pin Header to Connect External Voltage for Isolated Module
  • 600VRMS Isolation for 60s
  • Isolates Four SPI or UART Signals and Two Control Signals
  • Short-Circuit Protection on Unidirectional Outputs
  • 12-Pin Pmod-Compatible Male Connector to Host
  • 12-Pin Pmod-Compatible Female Connection for Module to be Isolated
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Control Systems
  • Isolated Data Acquisition Systems
  • Isolated RS-232, RS-485/RS-422
  • Medical Systems
  • Telecommunication Systems
Request Reliability Report for: MAX14850PMB1 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22517
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22518
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22519
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility