Top

MAX12934BWEVKIT

Evaluation Kit for the MAX12934/MAX12935

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX12934/MAX12935 Sep 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12934) or Two Unidirectional Channels in the Opposite Direction (MAX12935)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation (for the Wide-Body SOIC Package) for 60s

Applications/Uses

  • Multifunction printer
  • Sensor boards
  • Smart meter

Description

The MAX12934/MAX12935 evaluation kit (EV kit) provides a proven design to evaluate the MAX12934 or MAX12935 two channel, wide-body digital isolators.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XWEVKIT# comes with U1 populated and supports the following digital isolators: MAX12934BAWE+, MAX12934CAWE+, MAX12934EAWE+, MAX12934FAWE+, MAX12935BAWE+, MAX12935CAWE+, MAX12935EAWE+, MAX12935FAWE+

Simplified Block Diagram

MAX12934BWEVKIT, MAX12934FWEVKIT, MAX12935BWEVKIT, MAX12935FWEVKIT: Photo MAX12934BWEVKIT, MAX12934FWEVKIT, MAX12935BWEVKIT, MAX12935FWEVKIT: Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX12934/MAX12935 Sep 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .