MAX12930EEVKIT

Evaluation Kit for the MAX12930/MAX12931


Please check latest availability status for a specific part variant.

Description

The MAX12930/MAX12931 evaluation kit (EV kit) provides a proven design to evaluate the MAX12930 or MAX12931 two channel digital isolators. Two types of evaluation boards are available to support the narrowbody and wide-body package types.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX1293XEVKIT# comes with U1 populated and supports the following digital isolators: MAX12930BASA+, MAX12930CASA+, MAX12930EASA+, MAX12930FASA+ MAX12931BASA+, MAX12931CASA+, MAX12931EASA+, MAX12931FASA+, MAX12931BAWE+

Key Features

  • Broad Range of Data Transfer Rates (from DC to 150Mbps)
  • Two Unidirectional Channels in the Same Direction (MAX12930) or Two Unidirectional Channels in the Opposite Direction (MAX12931)
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3kVRMS Isolation (for the Narrow-Body SOIC Package) for 60s
  • Guaranteed Up to 5kVRMS Isolation (for the Wide- Body SOIC Package) for 60s

Applications/Uses

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS232, RS-485/RS-422, CAN
  • Medical Systems
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX22517
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22518
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22519
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility