Industrial I/O Evaluation Boards and Peripheral Modules (Pmod™) help you quickly and easily develop prototypes with our Industrial I/O ICs. Evaluation boards exercise the main features of each device and are usually suitable for transient immunity testing. Pmods are small I/O interface boards that communicate with system boards using 6- or 12-pin connectors. They typically allow evaluation of a device’s features but are not suitable for transient immunity testing.
For easy, low-cost testing our Pmod boards can be connected to the USB port of a laptop using separate adapter boards (USB2PMB1, USB2PMB2, and USB2GPIO). Communication is through the free Munich GUI software. Alternatively, any microcontroller or FPGA with a 12-pin Pmod-compatible connector can be used. Another option is to wire-wrap a temporary connection from the system to the pins on the Pmod connector. For the latter two options, control software must be developed by the user.

Pmod Boards
Board Number | Description | Featured ICs | Order |
---|---|---|---|
MAX14906PMB | Quad-Channel Industrial Digital Output, Digital Input | MAX14906 | Buy Now |
MAX14912PMB | Octal Industrial Digital Output Peripheral Module (24V Supply) | MAX14912 | Buy Now |
MAX14914PMB | Single-Channel Industrial Digital IO Peripheral Module | MAX14914 | Buy Now |
MAX22007PMB | Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference | MAX22007 | Buy Now |
MAX22005PMB | 12-Channel Factory-Calibrated Configurable Industrial-Analog Input | MAX22005 | Buy Now |
MAX22190PMB | Octal Industrial Digital Input with Diagnostics Peripheral Module | MAX22190 | Buy Now |
MAX22191PMB | Parasitically Powered Single-Channel Digital Input Peripheral Module | MAX22191 | Buy Now |
MAX14001PMB | Dual Isolated ADC Peripheral Module (measures 120V to 240V AC voltage and current) | MAX14001 | Buy Now |
Additional Information on Maxim’s industrial digital and analog I/O products can be found at: Industrial I/O