Factories are expanding to enable Industry 4.0, buildings are getting smarter, and robotics are continually evolving. Such wide spread innovation drives designers in various industries to optimize and enhance their products. Our industrial digital and analog I/O IC portfolio provide the highest levels of robustness on the market with the highest integration and software configurability for a more flexible solution.
High-voltage industrial digital input (DI) and digital output (DO) signals (also called binary signals), typically range in magnitude from 0 to 24V. Digital I/O signals are used by industrial automation and control equipment, operating in harsh and noisy environments, to communicate on/off status between remote devices and controllers. Our industrial digital I/O ICs perform voltage level translation while providing circuit protection. Many also perform data serialization to allow economical operation through digital signal isolators.
Analog I/O signals are used in both factory and build automation to enable smarter sensing and push intelligence at the edge. Our best in class analog input (AI), analog output (AO) and configurable analog input/output (CIO) ICs provide the highest levels of system accuracy in the market with per-channel software configurability. Factory calibration and robust integrated protection reduce overall system cost and size. Innovative designs decrease power consumption allowing operation of more channels without derating for ambient temperature.
Key Benefits:
- Most robust solutions on the market with the highest integration.
- Software configurability provides flexibility and reduces end product SKUs.
- Fast time-to-market with the best support in the industry.
Industrial Digital IO Evaluation Boards and Peripheral Modules
Peripheral module boards (PMBs) provide an easy way to evaluate our digital IO devices.
PMB Key Features
- Powered from a Single 3.0V to 5.5V Logic Supply, Without the Need for a 24V Field Supply
- Configured for IEC 61131-2 Type 1 and Type 3 Sensor Inputs
- Proven PCB Layout
- Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software
Also See:
Digital Signal Isolators ›
IO-Link Transceivers and Binary Drivers ›
Go-IO PLC: Ultra-Portable IO On-the-Go ›
Featured Videos
Technical Documents
Browse Popular Technical Documents:
Industrial Digital IO Design Guide
Digital Output Drivers: Understanding Key Features and Challenges
Technical Documentation

Featured Blogs
Videos
Featured Products
Device Type | Device Evaluated | Device Description | Evaluation Kit | Peripheral Module Board |
---|---|---|---|---|
Digital Input | MAX22190 | 8-Channel Industrial Digital Input with Diagnostics | MAX22190EVKIT | MAX22190PMB |
Digital Input | MAX22191 | Single-Channel Parasitically Powered Digital Input | MAX22191EVKIT | MAX22191PMB |
Digital Input | MAX22192 | Octal Industrial Digital Input with Diagnostics and Digital Isolation | MAX22192EVKIT | |
Digital Input | MAX22195 | High-Speed, Octal, Industrial Digital Input with Parallel Output | MAX22195EVKIT | |
Digital Output | MAX14912 | 8-Channel High-Speed, Digital Output Driver | MAX14912EVKIT | MAX14912PMB |
Digital IO | MAX14914 | Single-Channel Driver, Configurable as DI or DO | MAX14914PMB | |
Digital IO | MAX14906 | Quad-Channel Driver, Configurable as DI or DO | ||
Digital Output | MAX14915 | 8-Channel Industrial Digital Outputs with Diagnostics | MAX14915EVKIT | |
Digital Output | MAX14916 | 8-Channel 1A/4-Channel 2A Industrial Digital Outputs with Diagnostics | MAX14916EVKIT | |
Digital Output | MAX14917 | 8-Channel Industrial Digital High-Side Switch | MAX14917EVKIT | |
Analog I/O | MAX22000 | Industrial Configurable Analog I/O | MAX22000EVKIT | |
Analog Output | MAX22007 | Quad Configurable 12-bit Factory Calibrated Analog Output | MAX22007EVKIT |
Companion Board | Device Evaluated | Description | Board Number |
---|---|---|---|
Adapter Board | - | Low-cost, easy-to-use USB-to-I2C/SPI/GPIO interface adapter board | USB2GPIO |
Isolation Board | MAX14483 | Provide isolation between the USB adapter board and any peripheral module board | USB2GPIOISO |