MAX9293BCOAXEVKIT

Evaluation Kit for the MAX9291B/MAX9293B


Please check latest availability status for a specific part variant.

Description

The MAX9291B/MAX9293B evaluation kit (EV kit) provides a proven design to evaluate the MAX9291B/MAX9293B HDMI input with high-bandwidth gigabit multimedia serial link (GMSL) output serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the serializers. The EV kit comes with a MAX9291B or MAX9293B IC installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9291B/MAX9293B coax EV kit and a companion deserializer board (MAX9276B/MAX9280B coax EV kit referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit. Only one adapter kit is needed per link (connecting the serializer and deserializer boards).

Key Features

  • HDMI Input GMSL Serial Output
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources