Top

MAX9286COAXEVKIT

Evaluation Kit for MAX9286

Product Details

Key Features

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Four Input Channels, FAKRA Connectors (Four Cables Included)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 3D Camera Systems
  • Machine Vision Systems
  • Surround View Camera Systems

Description

The MAX9286 evaluation kit (EV kit) provides a proven design to evaluate the MAX9286 quad 1.5Gbps gigabit multimedia serial link (GMSL) deserializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coax cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with the MAX9286GTN+ IC installed at U1.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9286 coax EV kit and a companion serializer board (e.g., the MAX9271 coax EV kit). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is needed per link (connecting serializer and deserializer boards).

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .