MAX9277COAXEVKIT

Evaluation Kit for the MAX9277/MAX9281


Please check latest availability status for a specific part variant.

Description

The MAX9277/MAX9281 coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9277 and MAX9281 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX9277GTM+ or MAX9281GTM+ installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9277 or MAX9281 coax EV kit and a companion deserializer board (MAX9276A or MAX9280A coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Key Features

  • Accepts 4-Channel LVDS or 24-Bit/32-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources