MAX9271COAXEVKIT

Evaluation Kit for the MAX9271 and MAX9272 with FAKRA Coaxial Cable


Please check latest availability status for a specific part variant.

Description

The MAX9271 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX9271 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9271GTJ/V+ installed.

For complete GMSL evaluation, order the MAX9271 coax or STP EV kit and its companion board, the MAX9272 coax or STP EV kit. Note: The GUI software is identical for both the coax and STP EV kits for the MAX9271, MAX9272, and MAX9273.

For evaluation using a standard FAKRA coaxial cable, order both the MAX9271 coax EV kit and its companion board, the MAX9272 coax EV kit.

For evaluation using a standard Rosenberger twisted-pair cable, order both the MAX9271 STP EV kit and its companion board, the MAX9272 STP EV kit.

Key Features

  • Accepts 16-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Camera Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX96715
13-Bit GMSL Serializer with High-Immunity/ Bandwidth Mode and Coax/STP Cable Drive

  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 12.5MHz to 116MHz x 12-Bit + H/V Data through Internal Encoding
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in I²C Mode (with Clock Stretch)
    • Crosspoint Switch Accepts Any Input Bitmap
    • Modes for Encoded VSYNC and HSYNC


  •