MAX9260EVKIT

Evaluation Kit for the MAX9260


Please check latest availability status for a specific part variant.

Description

The MAX9260 evaluation kit (EV kit) provides a proven design to evaluate the MAX9260 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000-, Windows XP® -, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9260.

The MAX9260 EV kit comes with a MAX9260GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9260 EV kit and its companion board, the MAX9259 EV kit, or the MAX9249 EV kit.

Key Features

  • Drives 29-Bit Parallel Video and I²S Audio
  • On-Board I²S Audio DAC (MAX9850)
  • On-Board Class D Audio Power Amplifier (MAX9701)
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Navigation, Infotainment, and Image-Sensing Systems
  • High-Speed Serial-Data Transmission for Display
  • High-Speed Serial-Data Transmission for Image Sensing
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX9291B
3.12Gbps GMSL Serializer for Coax or STP Output and HDMI Input

  • Ideal for High-Definition Video Applications
    • HDMI 1.4a Input with Integrated Input Equalizer, DDC, and Input Termination
    • Drives Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP Cable
    • 104MHz High-Bandwidth Mode Supports 1920 x 720p/60Hz Display with 24-Bit Color
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I²C, or I²C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 500mV Single-Ended or 100mV to 400mV Differential
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input

  • MAX9293B
    3.12Gbps GMSL Serializer for Coax or STP Output and HDMI Input

  • Ideal for High-Definition Video Applications
    • HDMI 1.4a Input with Integrated Input Equalizer, DDC, and Input Termination
    • Drives Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP Cable
    • 104MHz High-Bandwidth Mode Supports 1920 x 720p/60Hz Display with 24-Bit Color
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I²C, or I²C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 500mV Single-Ended or 100mV to 400mV Differential
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input

  • MAX9280B
    3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

    • Ideal for High-Definition Video Applications
    • Multiple Data Rates for System Flexibility
    • Reduces EMI and Shielding Requirements

    MAX9276B
    3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

    • Ideal for High-Definition Video Applications
    • Multiple Data Rates for System Flexibility
    • Reduces EMI and Shielding Requirements

    MAX9278B
    3.12Gbps GMSL Deserializers for Coax or STP Input and LVDS Output

    • Ideal for High-Definition Video Applications
    • Multiple Data Rates for System Flexibility
    • Reduces EMI and Shielding Requirements

    MAX9282B
    3.12Gbps GMSL Deserializers for Coax or STP Input and LVDS Output

    • Ideal for High-Definition Video Applications
    • Multiple Data Rates for System Flexibility
    • Reduces EMI and Shielding Requirements