MAX9257EVKIT

Evaluation Kit for the MAX9257 and MAX9258


Please check latest availability status for a specific part variant.

Description

The MAX9257/MAX9258 evaluation kit (EV kit) consists of a MAX9257/MAX9258 evaluation board and software. The MAX9257/MAX9258 EV kit is a fully assembled and tested PCB that evaluates the MAX9257 serializer and the MAX9258 deserializer (SerDes). The EV kit also emulates an electronic control unit (ECU) and a camera. The MAX9258 receives programming instructions from the emulated ECU during the control channel and transmits to the MAX9257 over the serial video link. The instructions can program or update the MAX9258, MAX9257, or an external peripheral device such as a camera. The MAX9257 communicates with the peripheral device with either an I²C or UART interface.

The MAX9257/MAX9258 EV kit includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9257 and MAX9258. The EV kit is connected to a PC through USB.

Key Features

  • USB Connectivity
  • On-Board Emulated ECU
  • On-Board Emulated Camera
  • On-Board Connectors for Connection with Pattern Generators or Video Equipment
  • Flexible On-Board Video Pixel Clock Generator
  • Single 5V Power Supply
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Evaluation Software
  • Lead(Pb)-Free and RoHS Compliant

Applications/Uses

  • Auto Safety Cameras
  • Collision Avoidance
  • Lane Departures
  • Night Vision

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX96715
13-Bit GMSL Serializer with High-Immunity/ Bandwidth Mode and Coax/STP Cable Drive

  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 12.5MHz to 116MHz x 12-Bit + H/V Data through Internal Encoding
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in I²C Mode (with Clock Stretch)
    • Crosspoint Switch Accepts Any Input Bitmap
    • Modes for Encoded VSYNC and HSYNC


  •