MAX9247EVKIT

Evaluation Kit for the MAX9247 and MAX9248


Please check latest availability status for a specific part variant.

Description

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Key Features

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources