Top

MAX9235EVKIT

Evaluation Kit for the MAX9235 and MAX9206

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.3V Single Supply
  • 10-Bit Parallel LVCMOS/LVTTL Interface
  • Allows Common-Mode Testing
  • Independent Evaluation of Serializer (MAX9235) and Deserializer (MAX9206)
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested

Applications/Uses

  • Lane Departures
  • Production Monitoring
  • Rear View Cameras
  • Security Cameras

Description

The MAX9235 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that simplifies the evaluation of the MAX9235 400Mbps, 10-bit LVDS serializer and the MAX9206 400Mbps, 10-bit LVDS deserializer. The MAX9235 serializer transforms 10-bit-wide parallel LVCMOS/LVTTL data into a serial high-speed, low-voltage differential signaling (LVDS) data stream. The serializer pairs with a deserializer, the MAX9206, which receives the serial output and transforms it back to 10-bit-wide parallel LVCMOS/LVTTL data.

The EV kit requires a single 3.3V supply and two reference clock inputs with a 16MHz to 40MHz range to operate. The 10-bit parallel input data is connected to a 24-pin header and the output data is sampled at a separate 24-pin header. The EV kit circuit can be modified to isolate and evaluate the MAX9235 and MAX9206 independently.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.