Top

MAX9217EVKIT

Evaluation Kit for the MAX9217 and MAX9218

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9217 and MAX9218 Oct 13, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9217/MAX9218 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Display
  • Video Cameras

Description

The MAX9217/MAX9218 evaluation kit (EV kit) provides a proven design to evaluate the MAX9217 27-bit, 3MHz to 35MHz DC-balanced LVDS serializer and the MAX9218 27-bit, 3MHz to 35MHz DC-balanced LVDS deserializer. The MAX9217 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9218 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The MAX9217/MAX9218 EV kit PCB has a MAX9217ECM+ and a MAX9218ECM+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9217 and MAX9218 Oct 13, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.