Top
/content/maximintegrated/en/products/interface/high-speed-signaling

Maxim offers a wide variety of ICs for high-speed differential signaling.  Our products support a dozen standards: CML, CMOS, ECL, HSTL, LCDS, LVCMOS, LVDS, LVECL, LVPECL, LVTTL, PECL, and TTL.

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date

Featured Products

MAX96700 14-Bit GMSL Deserializer with Coax or STP Cable Input

The MAX96700 is a compact deserializer especially suited for automotive camera applications. Fea...
  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
    • Retransmission of Control Data Upon Error
    • Best-in-Class Supply Current: 190mA (max)
    • Adaptive Equalization for 15m Cable at Full Speed
    • 32-Pin (5mm × 5mm) TQFN Package
    • Horizontal- and Vertical-Sync Encoding and Tracking
  • High-Speed Deserialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 6.25MHz to 87MHz ×12-Bit + H/V Data
    • 36.66MHz to 116MHz ×12-Bit + H/V Data (through Internal Encoding)
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in UART, I2C (with Clock Stretch), or UART-to-I2C Modes
    • 2:1 Input Mux for Camera Selection
    • 15 Hardware-Selectable I2C-Device Addresses
    • Pairs with Any Maxim GMSL Serializer
    • Crosspoint Switch Maps Data to any Output
  • Reduces EMI and Shielding Requirements
    • Spread-Spectrum Serial-Input Tracking and Transfer to the Parallel Output
    • 1.7V to 1.9V Core and 1.7V to 3.6V I/O Supply
  • Peripheral Features for System Verification
    • Built-In PRBS Receiver for BER Testing
    • Eye-Width Monitor Allows In-System Test of High-Speed Serial Link
    • Dedicated “Up/Down” GPI for Camera Frame Sync Trigger and Other Uses
  • Meets AEC-Q100 Automotive Specification
    • -40°C to +115°C Operating Temperature Range
    • ±8kV Contact and ±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection

MAX96700COAXEVKIT Evaluation Kit for the MAX96700 with Coax or STP Cable

The MAX96700 evaluation kit (EV kit) provides a proven design to evaluate the MAX96700 high-band...
  • Accepts GMSL Serial Data through FAKRA Connectors as Inputs and Outputs 16-Bit Parallel Output Data
  • Power Over Coax (POC) Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

MAX96701COAXEVKIT Evaluation Kit for the MAX96701 with Coax or STP Cable

The MAX96701 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX96701 high...
  • Accepts 14-Bit Parallel Input Data and Outputs GMSL Serial Data through FAKRA Connectors
  • Power-over-Coax Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested
MAX96701 14-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive

MAX96701 14-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive

The MAX96701 is a compact serializer in a 4mm x 4mm TQFN package especially suited for automotiv...
  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
    • Retransmission of Control Data Upon Error Detection
    • Best-in-Class Supply Current: 88mA (max)
    • Pre/Deemphasis Allows 15m Cable at Full Speed
    • 24-Pin (4mm × 4mm) TQFN Package with 0.5mm Lead Pitch
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 12.5MHz to 87MHz × 14 Bit + H/V Data
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in I2C Mode (with Clock Stretch)
    • Crosspoint Switch Accepts Any Input Bitmap
    • Modes for Encoded VSYNC and HSYNC
  • Reduces EMI and Shielding Requirements
    • Programmable Output Spread Spectrum
    • Tracks Spread Spectrum Applied at the Parallel Input
    • 1.7V to 1.9V I/O Supply
  • Peripheral Features for Camera Power-Up and Verification
    • Built-In PRBS Generator for BER Testing
    • Dedicated GPO for Camera Frame-Sync Trigger and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets AEC-Q100 Automotive Specification
    • -40°C to +115°C Operating Temperature
    • >±8kV Contact and >±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection
MAX9280A 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

MAX9280A 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

The MAX9276A/MAX9280A gigabit multimedia serial link (GMSL) deserializers receive data from a GM...
  • Ideal for High-Definition Video Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920×720p/60Hz Display With 24-Bit Color
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate And 32-Bit Sample Depth For 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup Table for Gamma Correction
    • CNTL[3:0] Control Outputs
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I2C, or I2C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of 8 Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9276A 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

MAX9276A 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

The MAX9276A/MAX9280A gigabit multimedia serial link (GMSL) deserializers receive data from a GM...
  • Ideal for High-Definition Video Applications
    • Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920×720p/60Hz Display With 24-Bit Color
    • Equalization Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate And 32-Bit Sample Depth For 7.1 Channel HD Audio
    • Audio Clock from Audio Source or Audio Sink
    • Color Lookup Table for Gamma Correction
    • CNTL[3:0] Control Outputs
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I2C, or I2C Mode with Clock-Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Programmable Spread Spectrum Reduces EMI
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Tester for BER Testing of the Serial Link
    • Programmable Choice of 8 Default Device Addresses
    • Two Dedicated GPIO Ports
    • Dedicated “Up/Down” GPI for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9111 Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

MAX9111 Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

The MAX9111/MAX9113 single/dual low-voltage differential signaling (LVDS) receivers are designed...
  • Low 300ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
  • Space-Saving 8-Pin SOT23 and SO Packages
  • Pin-Compatible Upgrades to DS90LV018A and DS90LV028A (SO Packages Only)
  • Guaranteed 500Mbps Data Rate
  • Low 29mW Power Dissipation at 3.3V
  • Conform to EIA/TIA-644 Standard
  • Single +3.3V Supply
  • Flow-Through Pinout Simplifies PCB Layout
  • Fail-Safe Circuit Sets Output High for Undriven Inputs
  • High-Impedance LVDS Inputs when Powered Off
  • AEC-Q100 Qualified, Refer to Ordering Information for the Specific /V Versions
MAX9113 Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

MAX9113 Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23

The MAX9111/MAX9113 single/dual low-voltage differential signaling (LVDS) receivers are designed...
  • Low 300ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
  • Space-Saving 8-Pin SOT23 and SO Packages
  • Pin-Compatible Upgrades to DS90LV018A and DS90LV028A (SO Packages Only)
  • Guaranteed 500Mbps Data Rate
  • Low 29mW Power Dissipation at 3.3V
  • Conform to EIA/TIA-644 Standard
  • Single +3.3V Supply
  • Flow-Through Pinout Simplifies PCB Layout
  • Fail-Safe Circuit Sets Output High for Undriven Inputs
  • High-Impedance LVDS Inputs when Powered Off
  • AEC-Q100 Qualified, Refer to Ordering Information for the Specific /V Versions
MAX9110 Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23

MAX9110 Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23

The MAX9110/MAX9112 single/dual low-voltage differential signaling (LVDS) transmitters are desig...
  • Low 250ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
  • Space-Saving 8-Pin SOT23 and SO Packages
  • Pin-Compatible Upgrades to DS90LV017/017A and DS90LV027/027A (SO Packages)
  • Guaranteed 500Mbps Data Rate
  • Low 22mW Power Dissipation at 3.3V (31mW for MAX9112)
  • Conform to EIA/TIA-644 Standard
  • Single +3.3V Supply
  • Flow-Through Pinout Simplifies PC Board Layout
  • Driver Outputs High Impedance when Powered Off
MAX9112 Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23

MAX9112 Single/Dual LVDS Line Driver with Ultra-Low Differential Skew in SOT23

The MAX9110/MAX9112 single/dual low-voltage differential signaling (LVDS) transmitters are desig...
  • Low 250ps (max) Pulse Skew for High-Resolution Imaging and High-Speed Interconnect
  • Space-Saving 8-Pin SOT23 and SO Packages
  • Pin-Compatible Upgrades to DS90LV017/017A and DS90LV027/027A (SO Packages)
  • Guaranteed 500Mbps Data Rate
  • Low 22mW Power Dissipation at 3.3V (31mW for MAX9112)
  • Conform to EIA/TIA-644 Standard
  • Single +3.3V Supply
  • Flow-Through Pinout Simplifies PC Board Layout
  • Driver Outputs High Impedance when Powered Off