MAX9263EVKIT

Evaluation Kit for the MAX9263 and MAX9264


Description

The MAX9263 evaluation kit (EV kit) provides a proven design to evaluate the MAX9263 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX9263GCB/V+ installed.

For complete GMSL evaluation, order both the MAX9263 EV kit and its companion board, the MAX9264 EV kit.

Key Features

  • Accepts 29-Bit Parallel Video and I²S Audio
  • On-Board S/PDIF-to-I²S Audio Converter
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX9263 EVKIT Software
MAX9264 EVKIT Software
MAX9266 EVKIT Software

Related Resources