Top

MAX7360EVKIT

Evaluation Kit for the MAX7360

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX7360 Sep 08, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 1.6V to 3.3V Supply Range
  • 36-Bump WLP Package
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • Optional GPO Output LEDs (COL2–COL7)
  • RGB LED Output (PORT1, PORT2, PORT3)
  • White LEDs (PORT0) (Requires External VH Supply)
  • LED Output (PORT4)
  • Rotary Encoder (PORT6, PORT7)
  • I²C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Handheld Games
  • Instrumentation
  • PDAs
  • Portable Consumer Electronics
  • Printers

Description

The MAX7360 evaluation kit (EV kit) provides a proven design to evaluate the MAX7360 I²C-interfaced low-EMI key-switch controller and 8 LED drivers/GPIO with integrated ESD protection. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7360.

The MAX7360 EV kit PCB comes with a MAX7360EWX+ installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX7360 Sep 08, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .