Top

MAX7324EVCMAXQU

Evaluation Kit/Evaluation System for the MAX7324

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 400kHz, 2-Wire Serial Interface
  • 1.71V to 5.5V Operation
  • 8 Push-Pull Output Ports
  • 8 Input Ports with Maskable Latching-Transition Detection
  • Input Ports are Overvoltage Protected to 6V
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection

Applications/Uses

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

Description

The MAX7324 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7324 I²C port expander with eight push-pull outputs and eight inputs. The MAX7324 EV kit also includes Windows® 2000/XP/Vista-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7324's features.

The MAX7324 evaluation system (EV system) includes a MAX7324 EV kit and a Maxim CMAXQUSB serial-interface board. The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7324 EV kit.

The EV kit comes with the MAX7324AEG+ installed.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.