Top

MAX7318EVKIT

Evaluation Kit for the MAX7318

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX7318 Jun 09, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Configurable Input or Push-Pull Output
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant
  • On-Board Pushbutton Switches
  • On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs

Applications/Uses

  • Industrial Control
  • Instrumentation and Test Measurement
  • Medical Equipment
  • PLCs
  • RAID Systems
  • Servers

Description

The MAX7318 evaluation kit (EV kit) provides a proven design to evaluate the MAX7318 I²C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7318. The MAX7318 EV kit PCB comes with a MAX7318ATG+ installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX7318 Jun 09, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .