Top

MAX7315EVKIT

Evaluation Kit for the MAX7315

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7315 Sep 21, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 400kHz, 5.5V-Tolerant, 2-Wire Serial Interface
  • 2V to 3.6V Operation
  • High Output Current—Each Port 50mA (max)
  • 5.5V-Rated Open-Drain Outputs
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity
  • Applications/Uses

    • Cell Phones
    • Keypad Backlights
    • Laptop Computers
    • LCD Backlights
    • LED Status Indication
    • Portable Equipment
    • RGB LED Drivers

    Description

    The MAX7315 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the capabilities of the MAX7315 8-port I/O expander with LED intensity control, interrupt, and hot-insertion protection. The MAX7315 EV kit also includes Windows® 98SE/2000/XP-compatible software that which provides a simple graphical user interface (GUI) for exercising the features of the MAX7315.

    The MAX7315 evaluation system (EV system) consists of the MAX7315 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using its USB port. Order the MAX7315EVCMAXQU+ for a complete PC-based evaluation of the MAX7315. Order the MAX7315EVKIT+ if you already have a MAX7315-compatible serial interface.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX7315 Sep 21, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .