MAX7306EVKIT

MAX7306 Evaluation Kit/Evaluation System


Description

The MAX7306 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7306 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7306 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7306's features.

The MAX7306 evaluation system (EV system) includes a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7306 EV kit.

The EV kit comes with the MAX7306AUB+ installed. The MAX7306 EV kit can also be used to evaluate the MAX7307. Contact factory for free samples of the pin-compatible MAX7307AUB+ to evaluate this part.

Key Features

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Applications/Uses

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX7306 EVKIT Software

Related Resources