Top

MAX6966EVCMAXQU

Evaluation Kit/Evaluation System for the MAX6966

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PCB Layout
  • Windows® 98/2000/XP-Compatible Evaluation Software
  • Three RGB LEDs and One White LED
  • Header for Access to SPI Interface Lines
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • Portable Equipment
  • RGB LED Drivers

Description

The MAX6966 evaluation (EV) kit is an assembled and tested PCB that demonstrates the capabilities of the MAX6966 constant-current LED driver and port-expander I/Os. The EV kit includes three RGB LEDs and one white LED that can be controlled simultaneously by the MAX6966. The EV kit also includes PC software that allows a user to evaluate the features of the MAX6966 using a graphical user interface (GUI).

The MAX6966 evaluation system (EV system) includes a MAX6966 EV kit and a Maxim command module (CMAXQUSB).

The CMAXQUSB board connects to a PC's USB port and allows the transfer of SPI™ commands to the MAX6966 EV kit.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .