Top

MAX3420EEVKIT-2

Evaluation Kit for the MAX3420E

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Complies with USB 2.0 (Full Speed)
  • Custom USB Drivers Not Required
  • USB Powered
  • USB Power LED Indicator
  • USB Cable Included
  • On-Board ATtiny2313 Microcontroller
  • Four GPI Port-Connected Pushbuttons
  • Four GPO Port LED Indicators
  • 20-Pin Signal Header to Connect the MAX3420E to Any Microcontroller
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Applications/Uses

    • Cameras
    • Cell Phones
    • Custom USB Devices
    • Desktop Routers
    • Instrumentation
    • Microprocessors and DSPs
    • MP3 Players
    • PC Peripherals
    • PDAs
    • PLCs
    • Set-Top Boxes

    Description

    The MAX3420E evaluation kit-2 (EV kit-2) provides a proven design to evaluate the MAX3420E USB peripheral controller with SPI™ interface. The EV kit-2 board is jumper-connected to an Atmel® ATtiny2313 microcontroller by default, but can also be connected to any SPI master. The MAX3420E EV kit-2 adds USB functionality to any microcontroller, microprocessor, DSP, CPLD, FPGA, or ASIC with an SPI master interface or five GPIO lines can connect to the MAX3420E EV kit-2.

    The EV kit-2 board comes with the MAX3420EECJ+ installed.

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .