Top

MAX3107EVKIT

Evaluation Kit for the MAX3107

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3107 Mar 30, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board Microcontroller Generates I²C- and SPI-Compatible Signals
  • On-Board RS-232 and RS-422/RS-485 Transceivers
  • Headers for User-Supplied Digital Signals
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • RS-232 Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Infotainment Systems
  • Fieldbus Networks
  • HVAC or Building Control
  • Industrial Control Systems
  • Medical Systems
  • Point-of-Sale Systems
  • Portable Devices

Description

The MAX3107 evaluation kit (EV kit) provides a proven design to evaluate the MAX3107 advanced universal asynchronous receiver-transmitter (UART) with 128 words each of receive and transmit first-in/first-out (FIFO) that can be controlled through I²C or high-speed SPI™. The EV kit also includes Windows XP®-, Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX3107.

The EV kit comes with a MAX3107EAG+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX3107 Mar 30, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .