Evaluation Kit for the MAX14830
Product Details
Each of the four UARTs can interface with an IO-Link® master transceiver or an RS-485/RS-232 multiprotocol transceiver. The EV kit contains on-board IO-Link master transceivers, RS-485/RS-232 multiprotocol transceivers, and double-pole/double-throw (DPDT) switches are used to select between the IO link and RS-485/RS-232 transceivers.
The EV kit operates from a +3.3V and a +24V DC supply and requires 100mA of current from each supply. This EV kit requires a user-supplied SPI/I²C controller and software.
The EV kit comes with a MAX14830ETM+ installed.
Key Features
- +3.3V and +24V Power-Supply Operation
- On-Board IO-Link Master Transceivers (MAX14824)
- On-Board RS-485/RS-232 Multiprotocol Transceivers (MAX3160E)
- PCB Header for User-Supplied SPI- and I²C-Compatible Signals
- PCB Headers for UART Signals (J1)
- Evaluates the MAX14830 in a 48-Pin TQFN (7mm x 7mm) Package
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Airplane Communication Buses
- Automotive Infotainment Systems
- Industrial Control Systems
- IO-Link Master Controllers
- Medical Systems
- Point-of-Sales Systems
- Programmable Logic Controllers (PLC)
Technical Docs
Data Sheet | Evaluation Kit for the MAX14830 | Aug 03, 2012 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- +3.3V and +24V Power-Supply Operation
- On-Board IO-Link Master Transceivers (MAX14824)
- On-Board RS-485/RS-232 Multiprotocol Transceivers (MAX3160E)
- PCB Header for User-Supplied SPI- and I²C-Compatible Signals
- PCB Headers for UART Signals (J1)
- Evaluates the MAX14830 in a 48-Pin TQFN (7mm x 7mm) Package
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Airplane Communication Buses
- Automotive Infotainment Systems
- Industrial Control Systems
- IO-Link Master Controllers
- Medical Systems
- Point-of-Sales Systems
- Programmable Logic Controllers (PLC)
Description
Each of the four UARTs can interface with an IO-Link® master transceiver or an RS-485/RS-232 multiprotocol transceiver. The EV kit contains on-board IO-Link master transceivers, RS-485/RS-232 multiprotocol transceivers, and double-pole/double-throw (DPDT) switches are used to select between the IO link and RS-485/RS-232 transceivers.
The EV kit operates from a +3.3V and a +24V DC supply and requires 100mA of current from each supply. This EV kit requires a user-supplied SPI/I²C controller and software.
The EV kit comes with a MAX14830ETM+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX14830 | Aug 03, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal