Top

USB-to-1-Wire/iButton 1.8V Adapter

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet USB-to-1-Wire/iButton 1.8V Adapter Jul 15, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Driver Support for Windows® 8, Windows 7, and Windows Vista® Operating Systems
  • Enumerates as a Virtual PC COM Port by Use of the Prolific PL-2303HXD USB-to-UART Bridge IC
  • Emulates the DS2480B 1-Wire Line Driving Functionality
  • 1-Wire EEPROM Programming
  • 1.8V Read/Write Operation to 1-Wire/iButton Devices
  • RJ11 Interface for Standard Connectivity Accessories such as the DS9120 Family of Socket Adapters
  • Supports Standard and Overdrive 1-Wire Communication
  • Provides Strong Pullup to 1.8V
  • Fully Compliant with USB 2.0 Specification

Applications/Uses

  • Identification and authentication of consumables
  • Reference Design License Management
  • Sensor/Accessory Authentication and Calibration
  • System Intellectual Property Protection

Description

The DS9481R-200 is a USB-to-1-Wire® adapter for easy PC connectivity to 1-Wire devices. The adapter provides an RJ11 connector with the signals to communicate with all 1-Wire and iButton® devices that support a 1.8V data I/O level. Additionally, the adapter provides the support and signaling to program 1-Wire/iButton EEPROM devices. To provide a total hardware solution, the DS9481R-200 can readily be used with the family of DS9120 socket adapters to create a 1-Wire PC programmer for 1-Wire slave devices (contact factory for more information). The equivalent slave hardware solution for the iButton is the DS1402D-DR8.

Simplified Block Diagram

Technical Docs

Data Sheet USB-to-1-Wire/iButton 1.8V Adapter Jul 15, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .