DS9120Q

Socket Boards for Evaluating 1-Wire Devices


Please check latest availability status for a specific part variant.

Description

The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.

Key Features

  • Fully Compliant with DS9481R USB-to-1-Wire Adapter
  • Convenient On-Board Test Points
  • Jumper Disconnect/Connect Functionality
  • Meets RJ11 1-Wire Interface Standard
  • Include Connections for Various OTP EPROM Programming
Request Reliability Report for: DS9120Q 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources