DS8113-KIT

EMV Evaluation Kit for the DS8113

Provides platform for evaluation of DS8113 for EMV Applications


Please check latest availability status for a specific part variant.

Description

The DS8113 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the DS8113 smart card interface chip. The EV kit includes a MAXQ2000 16-bit RISC microcontroller to control the smart card interface. One full-size socket is included to communicate with any 1.8V, 3V, or 5V IC card. An LCD screen can provide detailed feedback on program operation and aids in debugging applications.

EV Kit Contents
  • DS8113 EV Kit Board with Processor, Smart Card Socket, and LCD Screen Installed
  • JTAG Interface Board (In-Application Debugging)
  • DS8113 EV Kit CD, Including EMV™ Library
  • Rowley Crossworks Evaluation Compiler
  • Serial Cable

Key Features

  • Easily Develop Smart Card Applications Using EMV Library and MAXQ® 16-Bit RISC Microcontroller
  • 2-Line LCD Screen for Graphical User Interaction
  • USB Interface for Prototyping USB Card Reader Applications
  • A Card Socket for Interfacing with Standard Chip Cards
  • Card Interface Pins Brought Out to Headers for Customer Card Socket Control
  • Pushbuttons for Reset, Interrupt, and Application Control
  • Included Level-Shifted RS-232 Interface
  • Included Board Schematics Provide a Convenient Reference Design

Quality and Environmental Data

Request Reliability Report for: DS8113-KIT 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources