Top

DS3900P2EVKIT

USB HID Communications Module for IC Programming

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Communicates from PCs to ICs and Select Maxim Integrated EV Kits Through a USB Port Using the HID Class
  • Fast Communication to I2C-Compatible Devices
  • Built-In Pullup Resistors for SDA and SCL Minimize Required External Hardware
  • Connection to Standard Prototyping Boards and EV Kits Possible Using Header Connectors
  • Fully USB Powered
  • Can Provide a 3.3V, 250mA Power Rail
  • Fully Assembled and Tested Proven PCB Layout
  • USB HID Interface for Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
  • RoHS Compliant

Applications/Uses

  • Building Test Software for Systems Containing 2-Wire or 3-Wire Devices
  • Communicating with ICs that Require up to 11 I/O Signals
  • Evaluating 2-Wire and 3-Wire Devices
  • Prototyping 2-Wire and 3-Wire Device Designs

Description

The DS3900P2 programmer provides bidirectional communication with I2C-compatible devices using a PC’s USB port. The DS3900P2 is a small form-factor module that requires appropriate headers to pass communication signals to the device under test. The DS3900P2 is intended to interface with approved Human Interface Device (HID)-compliant PC software designed by Maxim Integrated. It is intended for evaluation purposes only.

Simplified Block Diagram

DS3900P2EVKIT: Board Photo DS3900P2EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .