73S8023C-DB

73S8023C Demo Board


Please check latest availability status for a specific part variant.

Description

The 73S8023C Demo Board is a platform for evaluating the Teridian 73S8023C Smart Card Interface device. The board incorporates the 73S8023C integrated circuit and has been designed to operate either as a standalone platform (to be used in conjunction with an external microcontroller) or as a daughter card to be used in conjunction with the 73S1121F evaluation platform.

The board has been designed to comply with the EMV 2000 Specification, Version 4.0. 73S8023C Demo Boards can easily be modified to comply with NDS specifications by replacing a few external components that are highlighted in this document.

Key Features

Demo Board Kit Includes:
  • A 73S8023C Demo Board
  • The following documents on CD:
    • 73S8023C Data Sheet
    • 73S8023C Demo Board User Manual (this document)
    • Application Note

Applications/Uses

  • Digital Set-Top Boxes
  • General-Purpose Smart Card Readers
  • Integrated Digital TVs
  • Payphones
  • Personal Video Recorders
  • POS Terminals
Request Reliability Report for: 73S8023C-DB 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources