73S8014R

Smart Card Interface

Ideal Smart Card Interface IC for STB/Pay-Per-View Conditional Access Applications


Please check latest availability status for a specific part variant.

Description

The 73S8014R/RN devices are single smart card (ICC) interface circuits, firmware compatible with 8024-type devices for configurations where only asynchronous cards are to be supported, and are derived from the 73S8024RN industry standard electrical interface. The 73S8014R/RN have been optimized to match most of the typical set-top box/A/V conditional access applications offering small pin count and support for a single data signal.

Key Features

  • Compliance with Key Standards:
    • Complies with ISO 7816-3, EMV 4.0
  • Power Supply:
    • VPC: 4.75V to 5.5V (EMV 4.0)
    • VDD: 2.7V to 5.5V
  • Low Power:
    • Low Dissipation
    • LDO Regulator

Applications/Uses

  • General-Purpose Smart Card Readers
  • Pay per View
  • Set-Top Box Conditional Access Applications
Request Reliability Report for: 73S8014R 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources