73S8010C

Smart Card Interface

The 73S80xx Family of Smart Card Interface ICs Offers Best-in-Class Performance with Flexible Package and Supply Options


Please check latest availability status for a specific part variant.

Description

The 73S8010C is a single smart card interface IC, compliant to the electrical requirements of ISO 7816-3 and EMV 4.0 electrical specifications. It implements an I²C bus control, making it particulary suitable for applications that require several card interfaces. This is applicable to multiple SIM/SAM (secure access module) configurations in POS and payment terminals. The I²C host interface requires fewer controller interface signals, in comparison to applications that traditionally use TDA8004/TDA8002 type devices. The 73S8010C can be used in conjunction with Teridian’s 73S12xx host microcontroller family or any other host microcontroller that can support the smart card protocol.

Key Features

  • Compliance with Key Standards:
    • Complies with ISO 7816-3, EMV 4.0
  • Power Supply: 2.7V to 3.6V
  • Low Power:
    • Low Dissipation
    • Supports Power-Down Mode (IC in Sub-2µA Consumption Mode)
  • VCC Card Generation: DC-DC Converter

Applications/Uses

  • e-Banking and Identification
  • POS, ATM, and Payment Terminals
  • Set-Top Boxes, Digital TVs (Conditional Access)
  • SIM Card Readers
Request Reliability Report for: 73S8010C 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources