73S1217F-EB-LITE

73S1217F Evaluation Board Lite


Description

The Teridian Semiconductor Corporation (TSC) 73S1217F Evaluation Board Lite is used as a platform to demonstrate the capabilities of the 73S1217F Smart Card Controller devices. It has been designed to operate either as a standalone or a development platform.

The 73S1217F Evaluation Board Lite can be programmed to run any of the Teridian turnkey applications or a user-developed custom application. Teridian provides its USB CCID application preloaded on the board and an EMV testing application on the CD.

Applications can be downloaded through the In-Circuit-Emulator (ICE) or through the TSC Flash Programmer Model TFP2. As a development tool, the Evaluation Board Lite has been designed to operate in conjunction with an ICE to develop and debug 73S1217F based embedded applications.

Key Features

Evaluation Board Lite Package Contains
  • 73S1217F Evaluation Board Lite: 4-layer, square PWB as shown in Figure 1 in the full data sheet, containing the 73S1217F with the preloaded turnkey USB CCID application.
  • USB cable, A-B, male, 2 meters.
  • CD containing documentation (data sheet, board schematics, BOM and layout), Software API libraries, evaluation code and utilities.

Applications/Uses

  • Handheld PINpad Smart Card Readers (Battery and/or USB Bus Powered; Connected, Unconnected, and Combo (USB and/or Serial))
  • Smart Card Readers
  • Transparent Smart Card and SIM Readers
  • USB Readers and USB Keys

Related Resources