73S1209F-EB

73S1209F Evaluation Board


Please check latest availability status for a specific part variant.

Description

The Teridian Semiconductor Corporation (TSC) 73S1209F Evaluation Board is used to demonstrate the capabilities of the 73S1209F Smart Card Controller device. It has been designed to operate either as a standalone or as a development platform.

The 73S1209F Evaluation Board can be programmed to run any of the Teridian turnkey applications or a user-developed custom application. Teridian provides its USB CCID application preloaded on the board and an EMV testing application on the CD.

Applications can be downloaded through the In-Circuit-Emulator (ICE) or through the TSC Flash Programmer Model TFP2. As a development tool, the evaluation board can operate in conjunction with an ICE to develop and debug 73S1209F based embedded applications.

Key Features

Evaluation Kit Contains:
  • 73S1209F Evaluation Board: 4-layer, rectangular PWB as shown in Figure 1 in the full data sheet (identification number E1215N12C1 Rev C), containing the 73S1209F with the preloaded turnkey program PCCID.
  • 12 VDC/1,000 mA universal wall transformer with 2.1 mm plug ID (CUI Inc. – EPAS-101W-12).
  • Serial cable: DB9, male/female, 2 meter length (Digi-Key AE1379-ND).
  • CD containing documentation (data sheet, and user guides), Software API libraries, evaluation code, and utilities.

Applications/Uses

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines
Request Reliability Report for: 73S1209F-EB 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources