Top

±15kV ESD-Protected USB Level Translators in UCSP

Industry's Smallest ±15kV ESD-Protected USB Level Translators

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • ±15kV ESD Protection on D+ and D-
  • Internal Linear Regulator Allows Direct Powering from the USB
  • Internal 1.5kΩ Termination Resistor for Low/Full Speed
  • Support Low-Speed and Full-Speed USB Communications
  • Comply with USB Standard 1.1
  • Three-State Outputs
  • Reenumerate with Power Applied
  • Up to 15mA Available from the +3.3V Linear Regulator to Power External Circuitry
  • No Power-Supply Sequencing Required
  • Operate with VL of 1.8V to 3.6V, Ensuring Compatibility with Low-Voltage ASICs
  • Available in Miniature Chip-Scale Package
  • Applications/Uses

    • Cell Phones
    • Data Cradles
    • MP3 Players
    • PC Peripherals
    • PDAs

    Description

    The MAX3340E/MAX3343E bidirectional level translators convert logic-level signals to USB signals, and USB signals to logic-level signals. They include the 1.5kΩ USB termination resistor internally, and support both full-speed (12Mbps) and low-speed (1.5Mbps) USB operation. They have built-in ±15kV ESD protection circuitry to guard the USB I/O pins, D+ and D-.

    The MAX3340E/MAX3343E operate with VL at voltages as low as 1.8V, ensuring compatibility with low-voltage ASICs. The MAX3340E/MAX3343E feature a logic- selectable suspend mode that lowers current draw to less than 200µA. The MAX3340E/MAX3343E have a unique reenumerate feature that allows changes in USB communication protocol while the power is on. The MAX3340E/MAX3343E are fully compliant with USB specification 1.1, and the full-speed and low-speed operation under USB specification 2.0.

    The MAX3340E/MAX3343E are available in the miniature 4 x 4 chip-scale package, as well as the small 14-pin TSSOP, and are rated for the -40°C to +85°C extended temperature range.

    Simplified Block Diagram

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.