DS275

Line-Powered RS-232 Transceiver Chip


Please check latest availability status for a specific part variant.

Description

The DS275 Line-Powered RS-232 Transceiver Chip derives power from the data line providing an extremely low-cost and low-power RS-232 serial port interface. The receiver input translates RS-232 signal levels to common CMOS/TTL levels. The transmitter circuit steals current from the receive RS-232 signal when that signal is in a negative state (marking). Since most serial communication ports remain in a negative state statically, using the receive signal for negative power greatly reduces the DS275's static power consumption.

The DS275's power-saving interface is ideal for connecting battery-powered systems such as laptop computers, remote sensors, and portable instrumentation.

Key Features

  • Low-power serial transmitter/receiver for battery-powered systems
  • Power-saving transmitter steals power from receive signal
  • Ultra-low-static current, even connected to RS-232-E port
  • Transmitter level varies from +5 to +12V
  • Compatible with RS-232-E signals
  • Low-power CMOS
Product Reliability Reports: DS275.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX20459
Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

  • One-Chip Type-C Solution Directly from Car Battery to Portable Device
  • Optimal USB Charging and Communication for Portable Devices
  • Low-Noise Features Prevent Interference with AM Band and Portable Devices

MAX77958
Standalone USB Type-C and USB Power Delivery Controller

  • Customizable Firmware
  • USB Type-C Support and USB-PD Support
  • Supports BC1.2 Legacy/Proprietary Charger Detection

MAX14906
Quad-Channel Industrial Digital Output, Digital Input

  • Per-Channel Configurability Enables Wide Range of Applications 
  • Fault Tolerant with Built-In Diagnostics
  • High Integration Reduces BOM Count and PCB Space 

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • High Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33015E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33012E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33011E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX22026
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22028
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22026F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22028F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025, MAX22025F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22520
One-Time Programmable (OTP) Industrial Sensor Output Driver

  • High Configurability Supports a Wide Range of Sensor Designs
  • Robust Design for Harsh Industrial Environments
  • Small Form Factor for Compact Designs

MAX25410
Automotive USB Power Delivery Port Protector

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth

MAX86171
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Dual-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)