Top

Triple RS-232 Transmitter/Receiver

Product Details

Key Features

Technical Docs

Data Sheet Triple RS-232 Transmitter/Receiver Nov 20, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Compatible with DS1229
  • Meets all EIA-232E and V.28 specifications
  • Uses small capacitors: 0.1µF
  • Operating ranges:
    • +5V supply
    • 0°C to 70°C (DS229x)
    • -40°C to 85°C (DS229xN)

Applications/Uses

Description

The DS229 contains three drivers and three receivers for transmission between T1 and RS232 interfaces. The two-stage on-board charge pump circuit generates ±10 volts needed for RS-232 from a single +5-volt supply. Operating with small 0.1µF capacitors, the DS229 does not require external ±12-volt supplies.

The DS229 is fully compliant with EIA RS-232E and V.28/V.24 standards. Driver slew rates and data rates are guaranteed up to 116kbits/sec.

Applications are designs requiring efficient, low-power connectivity between T1 lines and equipment with RS-232 connections.

Technical Docs

Data Sheet Triple RS-232 Transmitter/Receiver Nov 20, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .