DS2119M

Ultra3 LVD/SE SCSI Terminator


Please check latest availability status for a specific part variant.

Description

The DS2119M Ultra3 LVD/SE SCSI terminator is both a low-voltage differential (LVD) and single-ended (SE) terminator. The multimode operation enables the designer to implement LVD in current products while allowing the end-user SE-backward compatibility with legacy devices. If the device is connected in an LVD-only bus, the DS2119M will use LVD termination. If any SE devices are connected to the bus, the DS2119M will use SE termination. This is accomplished automatically inside the part by sensing the voltage on the SCSI bus DIFFSENS line.

For the LVD termination, the DS2119M integrates two current sources with nine precision resistor strings. For the SE termination, one regulator and nine precision 110Ω resistors are used. Three DS2119M terminators are needed for a wide SCSI bus.
DS2119M: Block Diagram DS2119M: Block Diagram Enlarge+

Key Features

  • Fully Compliant with SCSI SPI-2, SPI-3, SPI-4, Ultra160, and Ultra320
  • Provides Multimode Low-Voltage
    • Differential/Single-Ended (LVD/SE)
    • Termination for Nine Signal Line Pairs
  • Autoselection of LVD or SE Termination
  • 5% Tolerance on SE and LVD Termination Resistance
  • Low Power-Down Capacitance of 3pF
  • On-Board Thermal Shutdown Circuitry
  • SCSI Bus Hot Plug Compatible
  • Fully Supports Actively Negated SE SCSI Signals
Product Reliability Reports: DS2119M.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX25431
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Efficient Solution in a Small Solutions Size
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements

MAX22517
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22518
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX22519
Self-Powered, Two-Channel, 3.5kVRMS Digital Isolator

  • Robust Protection in Small Footprint
  • Robust Galvanic Isolation of Digital Signals
  • Design Flexibility

MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX20459
Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

  • One-Chip Type-C Solution Directly from Car Battery to Portable Device
  • Optimal USB Charging and Communication for Portable Devices
  • Low-Noise Features Prevent Interference with AM Band and Portable Devices

MAX77958
Standalone USB Type-C and USB Power Delivery Controller

  • Customizable Firmware
  • USB Type-C Support and USB-PD Support
  • Supports BC1.2 Legacy/Proprietary Charger Detection

MAX14906
Quad-Channel Industrial Digital Output, Digital Input

  • Per-Channel Configurability Enables Wide Range of Applications 
  • Fault Tolerant with Built-In Diagnostics
  • High Integration Reduces BOM Count and PCB Space 

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33015E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33012E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33011E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting