Industries
Top
/content/maximintegrated/en/products/industries

Industries

Maxim offers a broad range of products optimized for applications within selected industries.  Automotive and Military products undergo specific qualification processes. Energy measurement and metering ICs are designed to meet specific needs for utility metering and smart grid applications. Maxim also offers ASIC design services for high frequency RF custom designs. 

MAX35104EVKIT2 Evaluation Kit for the <a href="/en/products/MAX35104">MAX35104</a>

MAX35104EVKIT2 Evaluation Kit for the MAX35104

The MAX35104EVKIT2 is an Arduino®-compatible shield that features the MAX35104 time-to-digital c...
  • Easy Evaluation of the MAX35104 in an Embedded Environment
  • Two Audiowell 200kHz Ultrasonic Transducers Included
  • Arm® Mbed™ Development Environment Supported Through the MAX32625MBED# Board
MAX35104 Gas Flow Meter SoC

MAX35104 Gas Flow Meter SoC

The MAX35104 is a gas flow meter system-on-chip (SoC) targeted as an analog front-end solution f...
  • High Accuracy Flow Measurement for Billing and Leak Detection
    • Time-to-Digital Accuracy Down to 700ps Measurement Range Up to 8ms
    • 2 Channels: Single-Stop Channel
  • High Accuracy Temperature Measurement for Precise Flow Calculations
    • One 2-Wire Sensor: PT1000, PT500 RTD, and Thermistor Support
  • Maximizes Battery Life with Low Device and Overall System Power
    • Ultra-Low 62µA TOF Measurement and 125nA Duty-Cycled Temperature Measurement
    • Event Timing Mode with Randomizer Reduces Host µC Overhead to Minimize System Power Consumption
    • 2.3V to 3.6V Single-Supply Operation
  • High Integration Solution Minimizes Parts Count and Reduces BOM Cost
    • Built-In Real-Time Clock
    • Small, 5mm x 5mm, 40-Pin TQFN Package
    • -40°C to +85°C Operation
  • MAX79356CAEVK1 Evaluation Kit for the MAX79356

    The MAX79356 evaluation kit (EV kit) demonstrates the functionality of the MAX79356 (ZENO™) flex...
    • Ease of Use Through Preloaded Simple-MAC Firmware and ZENO Simple-Connect GUI for Quick PHY Testing
    • Full-MAC G3 Firmware and G3 PLC Connect GUI with EAP-PSK Server Available for Download
    • Single Evaluation Kit Supports All Frequency Bands: CENELEC-A, FCC, and ARIB
    71M6545T Energy Meter ICs

    71M6545T Energy Meter ICs

    The 71M6545T/71M6545HT metrology processors are based on Maxim Integrated’s 4th-generation meter...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM
      • Built-In Flash Security
      • SPI Interface to Host with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS (Optional Use)
      • Full-Speed MPU Clock in Brownout Mode
      • Up to 29 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • UART for AMR or Other Communication Duties
      • I2C/MICROWIRE®EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Two Battery-Backup Modes:
        • Brownout Mode (BRN)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6543HT Energy Meter ICs

    71M6543HT Energy Meter ICs

    The 71M6543FT/71M6543HT/71M6543GT/71M6543GHT (71M654xT) are 4th-generation three-phase metering ...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10° )
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM (71M6543FT/71M6543HT)
      • 128KB Flash, 5KB RAM (71M6543GT/71M6543GHT)
      • Built-In Flash Security
      • SPI Interface with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
      • I2C/MICROWIRE® EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6543GHT Energy Meter ICs

    71M6543GHT Energy Meter ICs

    The 71M6543FT/71M6543HT/71M6543GT/71M6543GHT (71M654xT) are 4th-generation three-phase metering ...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10° )
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM (71M6543FT/71M6543HT)
      • 128KB Flash, 5KB RAM (71M6543GT/71M6543GHT)
      • Built-In Flash Security
      • SPI Interface with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
      • I2C/MICROWIRE® EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6542FT Energy Meter ICs

    71M6542FT Energy Meter ICs

    The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT (71M654xT) are 4th-generation single-phase...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 32KB Flash, 3KB RAM (71M6541DT)
      • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
      • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
      • Built-In Flash Security
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Two Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6541DT Energy Meter ICs

    71M6541DT Energy Meter ICs

    The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT (71M654xT) are 4th-generation single-phase...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 32KB Flash, 3KB RAM (71M6541DT)
      • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
      • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
      • Built-In Flash Security
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Two Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6545HT Energy Meter ICs

    71M6545HT Energy Meter ICs

    The 71M6545T/71M6545HT metrology processors are based on Maxim Integrated’s 4th-generation meter...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM
      • Built-In Flash Security
      • SPI Interface to Host with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS (Optional Use)
      • Full-Speed MPU Clock in Brownout Mode
      • Up to 29 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • UART for AMR or Other Communication Duties
      • I2C/MICROWIRE®EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Two Battery-Backup Modes:
        • Brownout Mode (BRN)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6543FT Energy Meter ICs

    71M6543FT Energy Meter ICs

    The 71M6543FT/71M6543HT/71M6543GT/71M6543GHT (71M654xT) are 4th-generation three-phase metering ...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10° )
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM (71M6543FT/71M6543HT)
      • 128KB Flash, 5KB RAM (71M6543GT/71M6543GHT)
      • Built-In Flash Security
      • SPI Interface with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
      • I2C/MICROWIRE® EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6543GT Energy Meter ICs

    71M6543GT Energy Meter ICs

    The 71M6543FT/71M6543HT/71M6543GT/71M6543GHT (71M654xT) are 4th-generation three-phase metering ...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10° )
      • Independent 32-Bit Compute Engine
      • 64KB Flash, 5KB RAM (71M6543FT/71M6543HT)
      • 128KB Flash, 5KB RAM (71M6543GT/71M6543GHT)
      • Built-In Flash Security
      • SPI Interface with Flash Program Capability
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
      • I2C/MICROWIRE® EEPROM Interface
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Four Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Neutral Current Shunt
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6542GT Energy Meter ICs

    71M6542GT Energy Meter ICs

    The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT (71M654xT) are 4th-generation single-phase...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 32KB Flash, 3KB RAM (71M6541DT)
      • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
      • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
      • Built-In Flash Security
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Two Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6541FT Energy Meter ICs

    71M6541FT Energy Meter ICs

    The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT (71M654xT) are 4th-generation single-phase...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 32KB Flash, 3KB RAM (71M6541DT)
      • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
      • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
      • Built-In Flash Security
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Two Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet
    71M6541GT Energy Meter ICs

    71M6541GT Energy Meter ICs

    The 71M6541DT/71M6541FT/71M6541GT/71M6542FT/71M6542GT (71M654xT) are 4th-generation single-phase...
    • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
      • 0.1% Typical Accuracy Over 2000:1 Current Range
      • Exceeds IEC 62053/ANSI C12.20 Standards
      • Four-Quadrant Metering
      • 46-64Hz Line Frequency Range with the Same Calibration
      • Phase Compensation (±10°)
      • Independent 32-Bit Compute Engine
      • 32KB Flash, 3KB RAM (71M6541DT)
      • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
      • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
      • Built-In Flash Security
      • Up to Four Pulse Outputs with Pulse Count
      • 8-Bit MPU (80515), Up to 5 MIPS
      • Full-Speed MPU Clock in Brownout Mode
      • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
      • Up to 51 Multifunction DIO Pins
      • Hardware Watchdog Timer (WDT)
      • Two UARTs for IR and AMR
      • IR LED Driver with Modulation
    • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
      • Two Current Sensor Inputs with Selectable Differential Mode
      • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
      • High-Speed Wh/VARh Pulse Outputs with Programmable Width
    • Digital Temperature Compensation Improves System Performance
      • Metrology Compensation
      • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
    • Power Management Extends Battery Life During Power Outages
      • Three Battery-Backup Modes:
        • Brownout Mode (BRN)
        • LCD Mode (LCD)
        • Sleep Mode (SLP)
    • Wake-Up on Pin Events and Wake-On Timer
      • 1µA in Sleep Mode
    Printable Data Sheet

    78M6610+LMU Energy Measurement Processor for Load Monitoring Units

    The 78M6610+LMU is an energy measurement processor (EMP) for load monitoring and control of any ...
    • Four Configurable Analog Inputs for Monitoring Any Single-Phase Circuit (2/3-Wire)
    • Supports Current Transformers (CT) and Resistive Shunts
    • Flexible SPI, I²C, or UART Interface Options with Configurable I/O Pins for Alarm Signaling, Address Pins, or User Control
    • Nonvolatile Storage of Calibration and Configuration Parameters
    • Small 24-TQFN Package and Reduced Bill of Materials
    • Internal or External Oscillator Timing References
    • Quick Calibration Routines Minimizes Manufacturing (System) Cost

    MAX71020AEVK1 Evaluation Kit for MAX71020A

    The MAX71020AEVK1# evaluation kit (EV kit) demon- strates the capabilities of the MAX71020A embe...
    • Allows Evaluation of the MAX71020A Embedded Energy Measurement Device in a Safe and Simple Manner
      • Isolated SPI/USB for User Safety
      • Windows Graphical User Interface (GUI) Handles All Common Tasks
      • Easy Hook Up to Test Equipment or Other Test Environments
      • Fully Assembled and Tested
      • Precalibrated with Utility Meter Grade Equipment
    • Highly Accurate AFE for Testing
      • AC 2000:1 Dynamic Current Range at 0.5% Accuracy
      • DC Voltage and/or Current Measurement
    MAX71020A Energy Measurement AFE

    MAX71020A Energy Measurement AFE

    The MAX71020A is a single-chip analog front-end (AFE) for use in embedded energy measurement app...
    • Best-in-Class Embedded Algorithms Support Highly Accurate Electricity Measurements
      • Voltage, Current, and Frequency
      • Active, Reactive, and Apparent Power/Energy
      • Digital Temperature Compensation
      • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
    • Advanced AFE with Exceptional Accuracy and Temperature Stability
      • Voltage Reference Temperature Coefficient: 40ppm/°C (max)
      • On-Chip Digital Temperature Sensor
      • 24-Bit 2nd Order Delta-Sigma ADCs with Differential and Single-Ended Inputs
      • ±0.1% Wh Accuracy over 2000:1 Current Range
    • Highly Integrated Features Support Compact Design Cycles and Reduced Bill of Materials
      • Small, 28-Pin TQFN Package
      • Digital Temperature Compensation
      • Low Power Consumption
      • Less Than 5mA (typ) Consumption at 3.3V
      • Simple Host Interface
      • SPI Slave
      • Atomic Measurements Outputs
      • DIO or SPI-Based Status Signals

    MAX71335S ZON P5S/P5SL and M5S/M5SL Poly and Single-Phase Energy Meter SoCs

    The ZON™ P5S/P5SL (MAX71336S/MAX71335S) and ZON M5S/M5SL (MAX71316S/MAX71315S) are very low-powe...
    • Low Power Consumption
      • Less Than 5mA (typ) Consumption at 3.3V and 20MHz in Active Mode
      • < 3μA in RTC Compensation Mode, 2.3μA in SLP Mode
      • 2.7V to 3.6V Operating Voltage
    • Advanced AFE with Exceptional Accuracy and Temperature Stability
      • Voltage Reference Temperature Coefficient (max) 40ppm/°C
      • RTC with Dedicated Temperature Compensation Circuit
      • On-Chip Digital Temperature Sensor and Battery Monitor
      • 24-Bit 2nd Order Delta-Digma ADCs with Differential Inputs Supporting CTs, Rogowski Coils and Both Single and Dual Input Remote Sensor Interface SoCs with Shunts (71M6xx3 or MAX71071)
      • Configurable Sampling Rate Up to 10ksps/Channel
      • ±0.1% Wh Accuracy Over 5000:1 Current Range
      • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
    • Highly Integrated Product Features and Flexible Peripherals Support Broad Application Needs
      • Single 32kHz Crystal Provides All Operating Clocks
      • Low-Power 5ksps Auxiliary ADC for Environmental Monitoring
      • Two PWM Control Channels with Programmable Frequency, Duty Cycle, and Ramp Time
      • Two Touch Sensor Switch Inputs
      • SPI and I²C Master and Slave
      • Security Engines (3DES, AES)
      • 5 Timers
      • Single-Cycle 32 x 32 MAC Unit
      • 4x 40/6x 38/8x 36 LCDs with Autopaging
      • 5 UARTs, 1 with 38kHz IR Encoder/Decoder), Two Compliant with ISO 7816

    MAX71316S ZON P5S/P5SL and M5S/M5SL Poly and Single-Phase Energy Meter SoCs

    The ZON™ P5S/P5SL (MAX71336S/MAX71335S) and ZON M5S/M5SL (MAX71316S/MAX71315S) are very low-powe...
    • Low Power Consumption
      • Less Than 5mA (typ) Consumption at 3.3V and 20MHz in Active Mode
      • < 3μA in RTC Compensation Mode, 2.3μA in SLP Mode
      • 2.7V to 3.6V Operating Voltage
    • Advanced AFE with Exceptional Accuracy and Temperature Stability
      • Voltage Reference Temperature Coefficient (max) 40ppm/°C
      • RTC with Dedicated Temperature Compensation Circuit
      • On-Chip Digital Temperature Sensor and Battery Monitor
      • 24-Bit 2nd Order Delta-Digma ADCs with Differential Inputs Supporting CTs, Rogowski Coils and Both Single and Dual Input Remote Sensor Interface SoCs with Shunts (71M6xx3 or MAX71071)
      • Configurable Sampling Rate Up to 10ksps/Channel
      • ±0.1% Wh Accuracy Over 5000:1 Current Range
      • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
    • Highly Integrated Product Features and Flexible Peripherals Support Broad Application Needs
      • Single 32kHz Crystal Provides All Operating Clocks
      • Low-Power 5ksps Auxiliary ADC for Environmental Monitoring
      • Two PWM Control Channels with Programmable Frequency, Duty Cycle, and Ramp Time
      • Two Touch Sensor Switch Inputs
      • SPI and I²C Master and Slave
      • Security Engines (3DES, AES)
      • 5 Timers
      • Single-Cycle 32 x 32 MAC Unit
      • 4x 40/6x 38/8x 36 LCDs with Autopaging
      • 5 UARTs, 1 with 38kHz IR Encoder/Decoder), Two Compliant with ISO 7816

    MAX71336S ZON P5S/P5SL and M5S/M5SL Poly and Single-Phase Energy Meter SoCs

    The ZON™ P5S/P5SL (MAX71336S/MAX71335S) and ZON M5S/M5SL (MAX71316S/MAX71315S) are very low-powe...
    • Low Power Consumption
      • Less Than 5mA (typ) Consumption at 3.3V and 20MHz in Active Mode
      • < 3μA in RTC Compensation Mode, 2.3μA in SLP Mode
      • 2.7V to 3.6V Operating Voltage
    • Advanced AFE with Exceptional Accuracy and Temperature Stability
      • Voltage Reference Temperature Coefficient (max) 40ppm/°C
      • RTC with Dedicated Temperature Compensation Circuit
      • On-Chip Digital Temperature Sensor and Battery Monitor
      • 24-Bit 2nd Order Delta-Digma ADCs with Differential Inputs Supporting CTs, Rogowski Coils and Both Single and Dual Input Remote Sensor Interface SoCs with Shunts (71M6xx3 or MAX71071)
      • Configurable Sampling Rate Up to 10ksps/Channel
      • ±0.1% Wh Accuracy Over 5000:1 Current Range
      • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
    • Highly Integrated Product Features and Flexible Peripherals Support Broad Application Needs
      • Single 32kHz Crystal Provides All Operating Clocks
      • Low-Power 5ksps Auxiliary ADC for Environmental Monitoring
      • Two PWM Control Channels with Programmable Frequency, Duty Cycle, and Ramp Time
      • Two Touch Sensor Switch Inputs
      • SPI and I²C Master and Slave
      • Security Engines (3DES, AES)
      • 5 Timers
      • Single-Cycle 32 x 32 MAC Unit
      • 4x 40/6x 38/8x 36 LCDs with Autopaging
      • 5 UARTs, 1 with 38kHz IR Encoder/Decoder), Two Compliant with ISO 7816
    Title Edition Updated
    Automotive Solutions Guide, 8th ed.
    (PDF, 1.32 MB)
    82014-05-29

    Technical Documentation

    *Required

    Technical Documentation

    Technical Documents

    Showing 10 of View Top 100 Results View All Results

    Part Number Title Document Type Date

    MAXREFDES1263: True Wireless Stereo Cradle and Earbuds

    This solution demonstrates a small size, low power, high effective, high accuracy power manageme...

    MAXREFDES1165: 32-Channel Industrial Digital I/O Module

    The MAXREFDES1165 is a complete, 32-channel industrial digital I/O module comprising 16 digital ...

    MAXREFDES150#: Pocket IO PLC Development Platform

    Pocket IO™ integrates 30 IO's consisting of Analog I/Os, Digital I/Os, RS485, Encoder / Motor Co...

    MAXREFDES145#: 8-Channel IO-Link Master

    The MAXREFDES145# is an IO-Link®-compliant, 8-port IO-Link master reference design that uses TEC...
    MAXREFDES179# Reference Design Board

    MAXREFDES179# Reference Design Board

    The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...

    MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

    Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...

    MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B

    The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...

    MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR

    The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.

    Remote Monitoring System Sends Email via SMS

    Remote monitoring of temperature and an analogue signal via E-mails. On meeting certain alarm co...

    MAXREFDES1089: Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency

    Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

    MAXREFDES1091: Miniature, 12V/250mA, No-Opto Flyback DC-DC Converter with 91% Efficiency Using MAX17690 Reference Design

    Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

    MAXREFDES1171: Low-Power Fault Indicators

    The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...

    MAXREFDES1168: 7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

    The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to p...

    MAXREFDES1099: Miniature, 24V/500mA, No-Opto Flyback DC-DC Converter with 93% Efficiency Using the MAX17690

    Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...

    MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596

    The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...