MAXAUTHDEMO

DeepCover Secure Authenticator Demonstration Kit

HW/SW Platform Demonstrates Usage Scenarios for End Application Examples


Please check latest availability status for a specific part variant.

Description

The MAXAUTHDEMO demonstrates use case examples for DeepCover® Secure Authenticators. It comprises hardware (as pictured) that is operated from USB 2.0 and software GUIs to demonstrate how the functional capabilities of Maxim’s Secure Authenticators are used in various end equipment scenarios. The software runs on Windows® 10, Windows 8, and Windows 7 operating systems, for both 64- and 32-bit versions.

Part Application
MAXAUTHDEMO1 Secure Download with DS28C36

Watch video: Demonstrating Cryptographic Hash, Signatures, and Authentication ›

MAXAUTHDEMO Board MAXAUTHDEMO Board Enlarge+

Key Features

  • USB 2.0 Connected Hardware for Simple Setup and Operation
  • Secure Authenticator Hardware Module for Genuine Use Case Demonstration
  • Windows Software GUI for Step-by-Step Explanation of Secure Authenticator Use Scenario

Applications/Uses

  • Counterfeit Prevention
  • IoT Device Authenticity and Message Integrity
  • Product Quality and Safety
  • Secure Download/Boot
  • Use/Feature Control

Quality and Environmental Data

Request Reliability Report for: MAXAUTHDEMO 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP