DS28E83EVKIT

Evaluation Kit for the DS28E83/DS2476


Please check latest availability status for a specific part variant.

Description

The DS28E83 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E83. The EV system consists of five DS28E83/ DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E83 and DS2476.

DS28E83EVKIT: Board Photo DS28E83EVKIT: Board Photo Enlarge+

Key Features

  • Demonstrates the Features of the DS28E83 DeepCover® Radiation Resistant 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E83 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Applications/Uses

  • Accessory and Peripheral Secure Authentication
  • Medical Consumables Secure Authentication
  • Medical Tools/Accessories Identification and Calibration
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for Host Controllers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Electronics in Vehicles (ELIV) 2019
10/18/2019 - 10/19/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP