DS28E36EVKIT

Evaluation Kit for the DS28E36 and DS2476


Please check latest availability status for a specific part variant.

Description

The DS28E36 evaluation system (EV system) provides the hardware and software necessary to evaluate the DS28E36 and DS2476. The EV system consists of five DS28E36/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows®10, Windows 8, and Windows 7 operating systems (64- and 32-bit versions). The EV system provides a handy user interface to exercise the features of the DS28E36 and DS2476.

DS28E36EVKIT: Board Photo DS28E36EVKIT: Board Photo Enlarge+

Key Features

  • Demonstrates the Features of the DS28E36 DeepCover® Secure Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C and 1-Wire Communication is Logged to Aid Firmware Designers Understanding of the DS2476 and DS28E36
  • USB- I2C/1-Wire Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points and TDFN Socket
  • Evaluation Software Available by Request
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Accessory and Peripheral Secure Authentication
  • IoT Node Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources

Type ID PDF Title
User Guide 6469 DS28E36 Security User Guide

Electronics in Vehicles (ELIV) 2019
10/18/2019 - 10/19/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP