DS28E25EVKIT

Evaluation System for the DS28E25 and DS2465


Please check latest availability status for a specific part variant.

Description

The DS28E25 evaluation system (EV system) provides the hardware and software necessary to evaluate and program the DS28E25 DeepCover® Secure Authenticator. EV system operation requires a host PC for user-friendly evaluation.

This evaluation system includes a DS9400 USB-to-I2C PC adapter, a DS2465 EV board, a DS9120Q+ evaluation socket board for a TDFN DS28E25, and five DS28E25 sample devices in a TDFN package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation are included in the EV system data sheet; software and documentation are available at the link above.

Note: The DS2465 EV board and DS9400# subcomponents are not available for direct sale outside of evaluation systems. A data sheet specific to DS9400# is not available.

Key Features

  • EV Kit Contains
    • Five DS28E25 Devices in a TDFN-EP Package
    • One USB-to-I2C PC Adapter (DS9400#) Provides PC Connection
    • DS2465EVKIT# Evaluation Board Provides 1-Wire Interface and SHA-256 Coprocessor
    • One EV Board (DS9120Q+) with TDFN-EP Socket Provides Easy Chip Evaluation
  • USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
    • Enumerates as a Virtual PC COM Port
    • Windows-Certified Logo USB Device Driver Available
    • Standard USB Cable Interface
  • EV Board Contains Convenient On-Board Test Points
  • Evaluation Software Will Be Provided Along with Full Evaluation Kit Data Sheet

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources

PDF Title

Electronics in Vehicles (ELIV) 2019
10/18/2019 - 10/19/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP