DS28DG02EVKIT

Evaluation Board/Evaluation System for the DS28DG02


Please check latest availability status for a specific part variant.

Description

The DS28DG02 evaluation system (EV system) consists of an evaluation board (EV board) and a Maxim CMAXQUSB command module. The EV board is a daughter card for the command module. PC connectivity is included in the kit and free evaluation software is available for download from the web page listed in Support Resources in the full data sheet. The DS28DG02 is a mixed-signal memory device. It contains 2Kb of EEPROM memory, along with PIO, real-time clock (RTC), reset, battery monitor, and watchdog functions. Communication to the device is through the industry-standard Serial Peripheral Interface (SPI™) interface. The evaluation software runs under 32-bit Windows Vista®, XP, 2000, and 98SE operating systems, providing a handy user interface to exercise the DS28DG02 features.

Key Features

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Easy Setup
  • PC Connectivity Included
  • Free Downloadable Evaluation Software Available

Applications/Uses

  • Asset-Tracking Systems
  • Broadband Access Network Equipment
  • Holter Heart Monitors
  • Home Lighting Control Systems
  • Patient-Monitoring Systems
  • RAID Systems
  • Servers
  • Wireless Base Stations

Technical Documents

App Note 3601 Troubleshooting Windows Plug-and-Play and USB for Maxim Evaluation Kits

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

Also see: CMAXQUSB
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP