DS28CN01EVKIT

Evaluation Board/Evaluation System for the DS28CN01

Comprehensive Evaluation System for DS28CN01


Please check latest availability status for a specific part variant.

Description

The DS28CN01 evaluation system (EV system) consists of a single evaluation kit (EV kit) that includes an evaluation board (EV board) and a Maxim CMAXQUSB command module. The DS28CN01 combines 1024 bits of EEPROM with challenge-and-response authentication security implemented with the Federal Information Publications (FIPS) 180-1/180-2 and ISO/IEC 10118-3 Secure Hash Algorithm (SHA-1). The memory is organized as four pages of 32 bytes each. Data copy-protection and EPROM emulation features are supported for each memory page. Each DS28CN01 has a guaranteed unique, factory-programmed, 64-bit registration number. This EV kit provides a complete hardware and software system to exercise all of the features of the DS28CN01. The evaluation software runs under Windows® XP/Vista 32/2000/98SE operating systems, providing a handy user interface to exercise the DS28CN01 features.

Figure 1, in the full data sheet, shows the stand-alone EV board and Figure 2, in the full data sheet, shows the EV board connected to the command module.

Key Features

  • Easy Setup
  • Proven PCB Layout
  • Complete Evaluation System
  • PC Connectivity Included
  • Free Evaluation Software Available

Applications/Uses

  • Accessory and Peripheral Identification
  • Equipment Registration and License Management
  • Medical Sensor Authentication and Calibration
  • Network Node Identification
  • Printed Circuit Board Unique Serialization
  • Printer Cartridge Configuration and Monitoring
  • System Intellectual Property Protection

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP