DS28CM00EVKIT

Evaluation Board/Evaluation System for the DS28CM00


Please check latest availability status for a specific part variant.

Description

The DS28CM00 evaluation system (EV system) consists of a DS28CM00 evaluation board (EV board) and a Maxim CMAXQUSB command module. The DS28CM00 is a low-cost, electronic registration number providing an absolutely unique identity that can be determined with the industry-standard I²C and SMBus™ interface. The registration number is a factory-lasered, 64-bit ROM that includes a unique 48-bit serial number, an 8-bit CRC, and an 8-bit family code. The evaluation software runs under Windows XP® or Windows® 2000 operating system (OS), providing a handy user interface to exercise the features of the DS28CM00.

Order the DS28CM00EVKIT for the complete EV system to evaluate the DS28CM00 using a PC. Evaluation software for the EV system is also available on our website at: www.maximintegrated.com/EVkitsoftware.

Key Features

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Downloadable Evaluation Software

Applications/Uses

  • Accessory and Peripheral Identification
  • Equipment Registration and License Management
  • Network Node Identification
  • Printed Circuit Board Unique Serialization
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP