DS9481R-3C7

USB-to-1-Wire/iButton 3.3V Adapter


Please check latest availability status for a specific part variant.

Description

The DS9481R is a USB-to-1-Wire adapter for easy PC connectivity to 1-Wire devices. The adapter provides an RJ11 connector with the signals to communicate with all 1-Wire and iButton devices that support a 3.3V data I/O level. Additionally, the adapter provides the support and signaling to program 1-Wire/iButton EEPROM and one-time programmable (OTP)/EPROM devices. To provide a total hardware solution, the DS9481R can readily be used with the DS9120 socket adapter to create a 1-Wire PC programmer for 1-Wire slave devices (contact factory for more information). The equivalent slave hardware solution for the iButton is the DS1402D-DR8.

Key Features

  • Driver Support for Windows® 7, Windows Vista®, and Windows XP® Operating Systems
  • Enumerates as a Virtual PC COM Port by Use of the Prolific PL-2303HXD USB-to-UART Bridge IC
  • Emulates the DS2480B 1-Wire Line Driving Functionality
  • 1-Wire OTP/EPROM Programming Provided Without the Need of an External Power Supply (12V on OW, 7V on PULSE)
  • 3.3V Read/Write Operation to 1-Wire/iButton Devices
  • RJ11 Interface for Standard Connectivity Accessories such as the DS9120 Socket Adapter
  • Supports Standard and Overdrive 1-Wire Communication
  • Provides Strong Pullup to 3.3V
  • Fully Compliant with USB 2.0 Specification
  • Windows XP Certified Logo Drivers
Part NumberOverview
DS9481R-3C7 DS9481R-3C7 USB 1-Wire Adapter
See All iButton Readers and Adapters (24)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Technical Documents

Brochure 7011 iButton Data Loggers
App Note 5548 Evaluating the DS28E05
Tutorial 5403 How to Build a 1-Wire® Evaluation Kit
App Note 3808 What Is an iButton Device?

Quality and Environmental Data

Request Reliability Report for: DS9481R-3C7 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP