DS9106L-WH

iButton Halo


Please check latest availability status for a specific part variant.

Description

The DS9106 iButton® halos are 0.25mm, thin vinyl highlighters that slide over an iButton that is to be labeled with text, picture, or numeric information. The halo is retained by a friction fit to the iButton it is pressed onto and one or two DS9096P double-sided adhesive pads.

The halo itself is blank. Readable graphics are added using commercially available label printers such as the P-Touch™ series of products from BROTHER and the VARITRONICS EasyStep™ Label Printers.

These manufacturers also offer software support for IBM®- and MAC-compatible computers. For best visibility and contrast, the labels should be printed black on transparent film. With their adhesive backing, they then mount on the fluorescent-colored iButton halo.
DS9106L, DS9106L-BL, DS9106L-GN, DS9106L-OG, DS9106L-PK, DS9106L-WH, DS9106L-YL, DS9106S, DS9106S-GN, DS9106S-OG, DS9106S-PK, DS9106S-WH, DS9106S-YL: iButton Halo Types DS9106L, DS9106L-BL, DS9106L-GN, DS9106L-OG, DS9106L-PK, DS9106L-WH, DS9106L-YL, DS9106S, DS9106S-GN, DS9106S-OG, DS9106S-PK, DS9106S-WH, DS9106S-YL: iButton Halo Types Enlarge+

Key Features

  • Slides over iButton and highlights with a color
  • Color-coded tab accepts transparent computer generated label
  • Improves the visibility of the iButton for quick sighting
  • Available in six bright colors
  • 20mm (DS9106S) and 60mm (DS9106L) usable tail length for legends
  • Uses DS9096P adhesive pads for securing the tail
  • 1000 labels per bag
Part NumberOverviewColorBudgetary
Price
See Notes
DS9106L DS9106L
Halo 60mm
Blue
Green
Orange
Pink
White
Yellow
$0.37 @1k
DS9106S DS9106S
Halo 20mm
Green
Orange
Pink
White
Yellow
See All iButton Mounting Options (16)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Quality and Environmental Data

Request Reliability Report for: DS9106L-WH 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP